feedback
Rate this webpage
Need
Support?

MMDL914: 100 V 200 mA High Speed Switching Diode

Datasheet: High-Speed Switching Diode
Rev. 10 (91kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The switching diode is designed for high speed switching applications. This device is housed in a SOD-323 surface mount package which is ideal for automated insertion.
Features
 
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MMDL914T1G Active
Pb-free
Halide free
MMDL914 SOD-323 477-02 1 260 Tape and Reel 3000 $0.0233
MMDL914T3G Active
Pb-free
Halide free
MMDL914 SOD-323 477-02 1 260 Tape and Reel 10000 $0.0233
SMMDL914T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMDL914 SOD-323 477-02 1 260 Tape and Reel 3000 $0.0603
MMDL914T1 Obsolete 
MMDL914 SOD-323 477-02 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : <1K
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VR Min (V)
VF Max (V)
IR Max (µA)
IF Max (A)
trr Max (ns)
CD Max (pF)
Package Type
MMDL914T1G  
 $0.0233 
Pb
H
 Active   
Single
100
1
5
0.2
4
4
SOD-323
MMDL914T3G  
 $0.0233 
Pb
H
 Active   
Single
100
1
5
0.2
4
4
SOD-323
SMMDL914T1G  
 $0.0603 
Pb
A
H
P
 Active   
Single
100
1
5
0.2
4
4
SOD-323
Case Outlines
477-02   
Packages
MMDL914: 100 V 200 mA High Speed Switching Diode
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.