NVTFS4C06N: Single N-Channel Power MOSFET 30V, 71A, 4.2mΩ

Datasheet: MOSFET – Power, Single, N-Channel, μ8FL 30 V, 4.2 mΩ, 71 A
Rev. 2 (144kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Low On-Resistance
 
  • Minimizes Conduction Losses
  • Low Capacitance
 
  • Minimize Driver Losses
  • Optimized Gate Charge
 
  • Minimize Switching Losses
  • NVTFS4C06NWF − Wettable Flanks Product
 
  • facilitates Automated Optical Inspection of device-to-PCB solder joint
  • AEC-Q101 Qualified and PPAP capable
 
  • Suitable for Automotive Applications
  • RoHS Compliant
   
Applications   End Products
  • Reverse battery protection
  • DC-DC converter output driver
 
  • HID and LED lighting
  • Infotainment Power Supplies
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NVTFS4C06NTAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVTFS4C06N WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 $0.5391
NVTFS4C06NTWG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVTFS4C06N WDFN-8 / u8FL 511AB 1 260 Tape and Reel 5000 $0.5391
NVTFS4C06NWFTAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVTFS4C06N WDFNW8 3.3x3.3, 0.65P (Full−Cut 8FL WF) 515AN 1 260 Tape and Reel 1500 $0.638
NVTFS4C06NWFTWG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVTFS4C06N WDFN-8 / u8FL 511AB 1 260 Tape and Reel 5000 $0.638
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NVTFS4C06NTAG  
 $0.5391 
Pb
A
H
P
 Active   
N-Channel
Single
30
20
2.2
71
37
-
6.1
4.2
10.1
26
1683
WDFN-8 / u8FL
NVTFS4C06NTWG  
 $0.5391 
Pb
A
H
P
 Active   
N-Channel
Single
30
20
2.2
71
37
-
6.1
4.2
10.1
26
1683
WDFN-8 / u8FL
NVTFS4C06NWFTAG  
 $0.638 
Pb
A
H
P
 Active   
N-Channel
Single
30
20
2.2
71
37
-
6.1
4.2
10.1
26
1683
WDFNW8 3.3x3.3, 0.65P (Full−Cut 8FL WF)
NVTFS4C06NWFTWG  
 $0.638 
Pb
A
H
P
 Active   
N-Channel
Single
30
20
2.2
71
37
-
6.1
4.2
10.1
26
1683
WDFN-8 / u8FL
Case Outlines
511AB    515AN   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.