NVMFS5C450N: Single N-Channel Power MOSFET 40V, 102A, 3.3mΩ

Datasheet: MOSFET — Power, Single N-Channel 40 V, 3.3 mΩ, 102 A
Rev. 2 (129kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Small Footprint (5x6 mm)
 
  • Compact Design
  • Low RDS(on)
 
  • Minimize Conduction Losses
  • Low QG and Capacitance
 
  • Minimize Driver Losses
  • NVMFS5C450NWF − Wettable Flank Option
 
  • Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable
 
  • Automotive qualified
  • RoHS Compliant
   
Applications   End Products
  • Reverse Battery protection
  • Switching power supplies
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
 
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
Technical Documentation & Design Resources
Simulation Models (3) Package Drawings (1)
Data Sheets (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NVMFS5C450NAFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C450N, Power MOSFET 40V, 102A, 3.3 mOhm, Single N-Channel, SO8-FL.1500 / Tape & Reel SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.4163
NVMFS5C450NT1G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C450N, Power MOSFET 40V, 102A, 3.3 mOhm, Single N-Channel, SO8-FL.1500 / Tape & Reel SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500  
NVMFS5C450NT3G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C450N, Power MOSFET 40V, 102A, 3.3 mOhm, Single N-Channel, SO8-FL. 5000 / Tape & Reel. SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000  
NVMFS5C450NWFAFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C450N, Power MOSFET 40V, 102A, 3.3 mOhm, Single N-Channel, SO8-FL. 1500 / Tape & Reel. Pb-Free, Wettable Flanks DFNW5 5x6 1 260 Tape and Reel 1500 $0.8666
NVMFS5C450NWFT1G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C450N, Power MOSFET 40V, 102A, 3.3 mOhm, Single N-Channel, SO8-FL. 1500 / Tape & Reel. Pb-Free, Wettable Flanks DFNW5 5x6 1 260 Tape and Reel 1500  
NVMFS5C450NWFT3G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C450N, Power MOSFET 40V, 102A, 3.3 mOhm, Single N-Channel, SO8-FL. 5000 / Tape & Reel. Pb-Free, Wettable Flanks DFNW5 5x6 1 260 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
488AA   
Application
Diagram - Block
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.