NVMFS5C426N: Single N-Channel Power MOSFET 40V, 235A, 1.3mΩ

Datasheet: MOSFET - Power, Single, N-Channel, 40 V, 1.3 mOhms, 235 A
Rev. 5 (128kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Small Footprint (5x6 mm)
 
  • Compact Design
  • Low RDS(on)
 
  • Minimize Conduction Losses
  • Low QG and Capacitance
 
  • Minimize Driver Losses
  • NVMFS5C426NWF − Wettable Flank Option
 
  • Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable
 
  • Automotive Qualified
  • RoHS Compliant
   
Applications   End Products
  • Reverse battery protection
  • Switching power supplies
  • Power switches – High Side Driver, Low Side Driver, H-Bridges
 
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats
  • Load Switch – ECU, Chassis, Body
Technical Documentation & Design Resources
Simulation Models (3) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NVMFS5C426NAFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C426N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $1.4104
NVMFS5C426NT1G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C426N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500  
NVMFS5C426NT3G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C426N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000  
NVMFS5C426NWFAFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C426N DFNW5 5x6 1 260 Tape and Reel 1500 $1.2222
NVMFS5C426NWFT1G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C426N DFNW5 5x6 1 260 Tape and Reel 1500  
NVMFS5C426NWFT3G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C426N DFNW5 5x6 1 260 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 6,000
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NVMFS5C426NAFT1G  
 $1.4104 
Pb
A
H
P
 Active   
N-Channel
Single
40
±20
3.5
235
128
1.3
65
4300
SO-8FL / DFN-5
NVMFS5C426NWFAFT1G  
 $1.2222 
Pb
A
H
P
 Active   
N-Channel
Single
40
±20
3.5
235
128
1.3
65
4300
DFNW5 5x6
Case Outlines
488AA   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.