Power MOSFET, N-Channel, SO8FL, 40 V, 1.1 mΩ, 268 A

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse Battery protection
  • Power switches (High Side Driver, H-Bridges etc.)
  • Switching power supplies
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
  • Small Footprint (5x6 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • NVMFS5C420NWF − Wettable Flank Option
  • AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFS5C420NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

40

1.1

N-Channel

Single

±20

4

268

150

~NA~

~NA~

~NA~

82

5340

$1.3496

More Details

NVMFS5C420NWFT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 5x6

1

260

REEL

1500

Y

40

1.1

N-Channel

Single

±20

4

268

150

~NA~

~NA~

~NA~

82

5340

$1.449

More Details

Show More

1-25 of 25

Products per page

Jump to :