Products

Products & Product Services

Latest Products and Product Recommendations

Recently Viewed

N-Channel PowerTrench<sup>®</sup> MOSFET 80V, 130A, 2.4mΩ

Dual N-Channel PowerTrench® MOSFET 30V

1.0 A, 20 V, Schottky Power Rectifier, Surface Mount

VE-Trac Chip: Diode EF2 Bare Die for Automotive, 750V, 200A

CMOS Image Sensor System-on-Chip, 2 MP, 1/6"

CMOS Image Sensor, Digital, 1.2 MP, 1/2.6-Inch, 4.2 µm BSI pixel

N-Channel Dual Cool™ 88 PowerTrench<sup>®</sup> MOSFET 100V, 162A, 2.95mΩ

LDO Regulator, 5 V, Dual Output, Micropower, with Reset and Enable

Products

Discrete & Power Modules onsemi Products
Discrete & Power Modules
A product portfolio that offers full spectrum of high, medium and low voltage power discrete devices along with advanced power module solutions, including IGBT, MOSFET, SiC, Si/SiC Hybrid, Diode, SiC Diode, and Intelligent Power Modules (IPMs).
Power Management onsemi Products
Power Management
Innovative power management products that enable energy efficient solutions across all applications by providing improved power factor, enhanced active-mode efficiency, and reduced standby-mode power consumptions.
Sensors onsemi Products
Sensors
Providing an expansive portfolio of innovative and industry leading image sensors and image processors and modules to photodetectors (SPAD, SiPM) and much more.
Wireless Connectivity onsemi Products
Wireless Connectivity
Industry’s lowest power Bluetooth® Low Energy (LE) solutions for industrial and automotive applications.
Signal Conditioning & Control onsemi Products
Signal Conditioning & Control
Offering a wide variety of products from amplifiers and comparators to redrivers, microcontrollers, data converters (ADC) and digital potentiometers (POTs).
Motor Control onsemi Products
Motor Control
A product portfolio that offers motor drivers (brushed, brushless, stepper, load & relay) and integrated motor control systems for all your motor control solutions.
Custom & ASSP onsemi Products
Custom & ASSP
Offering innovative SoC, SiP, ASIC, audio/video ASSP and other custom solutions and foundry services across a wide variety of applications in the automotive, industrial, medical, and aerospace & defense markets.
Interfaces onsemi Products
Interfaces
A broad product portfolio of interface technologies that offer lower power consumption, reduced size and ensure the highest performance signal transfer.
Timing, Logic & Memory onsemi Products
Timing, Logic & Memory
Offering an extensive portfolio of products for programmable clocks, clock generation and distribution, standard logic and memory (Flash, EEPROM and SRAM) across various applications.