MOSFET – Power, Single, N-Channel

Favorite

Overview

MOSFET – Power, Single, N-Channel, 30 V, 67 A

  • Power Tools, Battery Operated Vacuums
  • UAV/Drones, Material Handling
  • BMS/Storage, Home Automation
  • Solenoid Driver - ABS, Fuel injection
  • Motor Control - EPS, Wipers, Fans, Seats, etc.
  • Load Switch - ECU, Chassis, Body
  • Low QG and Capacitance
  • Low RDS(on)
  • Small Footprint (5x6mm)
  • AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFS024N06CT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

60

22

N-Channel

Single

±20

4

25

28

~NA~

~NA~

~NA~

5.7

333

$0.4244

More Details

NVMFWS024N06CT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 5x6 (FULL-CUT SO8FL WF)

1

260

REEL

1500

Y

60

22

N-Channel

Single

±20

4

25

28

~NA~

~NA~

~NA~

5.7

333

$0.5067

More Details

Show More

1-25 of 25

Products per page

Jump to :