Linear Voltage Regulator, LDO, Wide Input Range, 150 mA

Obsolete

Overview

The NCP4641 is a 150mA CMOS Voltage Regulator with a wide input voltage range of 4V to 36V and a maximum input tolerance up to 50V. The device has a low quiescent current and its multiple protection features include a peak current limit circuit, a short circuit current limit and a thermal shutdown mechanism. The device is available a SOT-89-5 where space is at a premium. The SOIC8-TL package which has greater power dissipation capability can be introduced on request. Output voltages in 100mV steps are available from 2.0V to 12V. Contact your sales representative with specific requirements.

  • Notebook PCs, private LAN system
  • Navigation systems, ETC systems, audio entertainment systems

  • Input voltage range from 4V to 36V
  • Low Iq at 9uA typical
  • Enable pin allows the device to be disabled
  • Output Voltage Range: 2.0V to 12.0V in 100mV steps.
  • Built in peak and short current limit circuit
  • Maximum Input Voltage tolerance of 50V

Tools and Resources

Product services, tools and other useful resources related to NCP4641

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP4641H030T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-5

1

260

REEL

1000

N

Single

Positive

3

0.15

4

35

0.2

0.009

27

112

Yes

No

-

Price N/A

More Details

NCP4641H033T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-5

1

260

REEL

1000

N

Single

Positive

3.3

0.15

4

35

0.2

0.009

27

112

Yes

No

-

Price N/A

More Details

NCP4641H050T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-5

1

260

REEL

1000

N

Single

Positive

5

0.15

4

35

0.2

0.009

27

112

Yes

No

-

Price N/A

More Details

NCP4641H080T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89-5

1

260

REEL

1000

N

Single

Positive

8

0.15

4

35

0.2

0.009

27

112

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.