Single N-Channel Power MOSFET 60V, 70A, 6.5mΩ

Favorite

Overview

Power MOSFET
60V, 70A, 6.5mΩ, Single N-Channel

  • High performance DC-DC converters
  • Point of Load Modules
  • AC-DC conversion syn. rectification
  • Motor Control
  • Netcom/Telecom
  • Server
  • AC Adapter
  • Power tools
  • Low RDS(on)
  • Low input capacitance
  • Small Footprint (3.3 x 3.3 mm)
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTTFS5C670NLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

60

6.5

N-Channel

Single

20

2

70

63

-

9.1

-

20

1400

$0.9545

More Details

NTTFS5C670NLTWG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

Y

60

6.5

N-Channel

Single

20

2

70

63

-

9.1

-

20

1400

$0.305

More Details

Show More

1-25 of 25

Products per page

Jump to :