MOSFET, Power, N-Channel, SUPERFET® III, FRFET®,650 V, 40 A, 82 mΩ, TO-220

Favorite

Overview

SUPERFET III MOSFET is ON Semiconductor’s brand−new highvoltage super−junction (SJ) MOSFET family that is utilizing chargebalance technology for outstanding low on−resistance and lower gatecharge performance. This advanced technology is tailored to minimizeconduction loss, provide superior switching performance, andwithstand extreme dv/dt rate.Consequently, SUPERFET III MOSFET is very suitable for thevarious power systems for miniaturization and higher efficiency.SUPERFET III FRFET MOSFET’s optimized reverse recoveryperformance of body diode can remove additional component andimprove system reliability.

  • Telecommunication
  • Cloud system
  • Industrial
  • Telecom power
  • Server power
  • Solar / UPS
  • EV charger
  • 700 V @ TJ = 150 °C
  • Ultra Low Gate Charge (Typ. Qg = 81 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 722 pF)
  • Optimized Capacitance
  • Excellent body diode performance (low Qrr, robust body diode)
  • Typ. RDS(on) = 70 mΩ
  • 100% Avalanche Tested
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTP082N65S3HF

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

650

82

N-Channel

Single

30

5

40

313

~NA~

~NA~

~NA~

81

3410

$3.5196

More Details

Show More

1-25 of 25

Products per page

Jump to :