Single N Channel Power MOSFET 40V, 210A, 1.4mΩ

Favorite

Overview

Power MOSFET 40V, 210A, 1.4mOhm, Single N Channel, SO8FL, Logic Level

  • High Performance DC-DC Converters
  • AC-DC Synchronous Rectifier
  • Motor Control
  • Netcom/Telecom
  • AC Adapter
  • Power Tools
  • Small Footprint (5x6 mm)
  • Low RDS(on)
  • Low Qg and Capacitance
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS5H414NLT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

40

1.4

N-Channel

Single

20

2

210

3.1

-

2

30

60

4000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :