Single N-Channel Power MOSFET 30V, 210A, 1.2mΩ

Favorite

Overview

Power MOSFET 30V, 166A, 1.2 mOhm, Single N-Channel, SO-8FL Package

  • ORing FET, Power Load Switch, Motor Control, UPS
  • Server, UPS, PC, Game Consoles
  • Low RDS(on)
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4933NT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

30

1.2

N-Channel

Single

20

2.2

210

20.2

-

2

22

148

10930

Price N/A

More Details

NTMFS4933NT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

1.2

N-Channel

Single

20

2.2

210

20.2

-

2

22

148

10930

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :