NTMFS4921N: Power MOSFET 30V 58.5A 6.95 mOhm Single N-Channel SO-8FL

Datasheet: MOSFET — Power, Single, N-Channel, SO-8 FL 30 V, 58.5 A
Rev. 4 (126kB)
Product Overview
View Material Composition
Product Change Notification
Power MOSFET 30V 58.5A 6.95 mOhm Single N-Channel SO-8FL
Features   Benefits
     
  • Low RDS(on)
 
  • Improve System Efficincy
  • Low Capacitance
 
  • Minimize Driver Losses
  • Optimized Gate Charge
 
  • Minimize Switching Losses
Applications   End Products
  • DC-DC Converter, Power Load Switch, Point of Load, Motor Control
 
  • PC, Server, Game Console, HDD, Printer, and other computing and consumer products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS4921NT1G Active
Pb-free
Halide free
NTMFS4921N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.2825
NTMFS4921NT3G Obsolete 
Pb-free
Halide free
NTMFS4921N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS4921NT1G  
 $0.2825 
Pb
H
 Active   
N-Channel
Single
30
20
2.5
58.5
38.5
10.8
6.95
10.7
25
1400
SO-8FL / DFN-5
Case Outlines
488AA   
Packages
NTMFS4921N: Power MOSFET 30V 58.5A 6.95 mOhm Single N-Channel SO-8FL
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.