Dual N-Channel Power MOSFET 30V

Favorite

Overview

Dual N-Channel Power MOSFET 30 V, High Side 18 A / Low Side 27 A, DualN−Channel SO8FL

  • DC−DC Converters
  • System Voltage Rails
  • Point of Load
  • Co−Packaged Power Stage Solution to Minimize Board Space
  • Minimized Parasitic Inductances
  • Optimized Devices to Reduce Power Losses
  • RoHS Compliant

Search

Close Search

Products:

2

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

2

Product

Status

ECAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

NTMFD4C20NT1G

Lifetime

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

N-Channel

Dual

30

20

2.1

18.2

1.88

-

Q1: 10.8 , Q2: 5.2

Q1: 7.3 , Q2: 3.4

9.7

9.3

Q1: 970, Q2: 1950

$0.805

More Details

NTMFD4C20NT3G

Obsolete

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

N

N-Channel

Dual

30

20

2.1

18.2

1.88

-

Q1: 10.8 , Q2: 5.2

Q1: 7.3 , Q2: 3.4

9.7

9.3

Q1: 970, Q2: 1950

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :