CMOS Image Sensor, Digital, 16 MP, 1/3.2-Inch

Consult Sales Office

Overview

The onsemi AR1630 is a stacked 1/3.1−inch BSI (back side illuminated) PDAF supported CMOS active−pixel digital image sensor with a pixel array of 4632(H) × 3492 (V) (4648 (H) × 3508 (V) including border pixels). The unique feature of AR1630 is high performance SuperPD™Phase Detect Auto Focus (PDAF) pixel technology which enables a fast auto focus camera system. It uses on−chip PDAF pixel defect correction to output a fully corrected image and on−chip calculations which provide AF correlation data (or raw PDAF data). It incorporates sophisticated on−chip camera functions such as mirroring, column and row skip modes, and snapshot mode. It is programmable through a simple two−wire serial interface and has very low power consumption.The AR1630 digital image sensor features onsemi’s breakthrough low−noise CMOS imaging technology that achieves near−CCD image quality (based on signal−to−noise ratio and low−light sensitivity) while maintaining the inherent size, cost, and integrationadvantages of CMOS.The AR1630 sensor can generate full resolution image at up to 30 frames per second (fps). An on−chip analog−to−digital converter (ADC) generates a 12−bit or 10−bit value for each pixel.

  • High resolution recording
  • 4K video recording
  • Low power applications

  • Smartphones
  • Tablets
  • Wearables
  • IoT devices
  • Webacams
  • Consumer Camera Devices

  • 16MP Resolution
  • 4K Video capture at 30fps
  • Leading SuperPD™PDAF Auto focus performance
  • Advanced Stacking technology

Tools and Resources

Product services, tools and other useful resources related to AR1630

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR1630CSSC34SMD10

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

N

CMOS

16

-

1/3.1 inch

Electronic Rolling

1.0 x 1.0

MIPI

RGB

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.