Single N-Channel µCool™ Power MOSFET 30V, 10.7A, 9mΩ

Favorite

Overview

Power MOSFET 30 V, 10.7 A, Single N−Channel, 2.0x2.0x0.55 mm µCool™ UDFN6 Package

  • Power Load Switch
  • Synch DC−DC Converters
  • Wireless Charging Circuit
  • UDFN Package with Exposed Drain Pads
  • Ultra Low RDS(on)
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Reduce Switching Losses
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLUS4C12NTAG

Loading...

Lifetime

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

30

9

N-Channel

Single

20

2.1

9.1

1.7

-

12

-

8.4

1172

$0.2

More Details

NTLUS4C12NTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

30

9

N-Channel

Single

20

2.1

9.1

1.7

-

12

-

8.4

1172

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :