Bipolar Transistor, -50V, -5A, Low VCE(sat), PNP Single TP/TP-FA

Overview

2SA2039 is a Bipolar Transistor, -50V, -5A, Low VCE(sat), PNP Single TP/TP-FA for High-Current Switching Applications.

  • DC-DC converter, Relay drivers, Lamp drivers, Motor drivers, Flash
  • Adoption of FBET and MBIT processes
  • Large current capacitance
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • High allowable power dissipation

Tools and Resources

Product services, tools and other useful resources related to 2SA2039

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SA2039-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

PNP

Low VCE(sat)

0.195

5

50

100

6

0.89

-

200

560

-

0.8

Price N/A

More Details

2SA2039-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

PNP

Low VCE(sat)

0.195

5

50

100

6

0.89

-

200

560

-

0.8

Price N/A

More Details

2SA2039-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

Yes

PNP

Low VCE(sat)

0.195

5

50

100

6

0.89

-

200

560

-

0.8

6.50 x 9.50 x 2.30

$0.3792

More Details

2SA2039-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

PNP

Low VCE(sat)

0.195

5

50

100

6

0.89

-

200

560

-

0.8

Price N/A