Single N−Channel Power MOSFET 40V, 160A, 2.1mΩ

Favorite

Overview

40 V, 2.1 m, 160 A, Single N−Channel DPAK Power MOSFET

  • AC DC power conversion
  • DC-DC power conversion
  • Motor Drive
  • Power Tools
  • Power Supply
  • Low On-Resistance
  • High Current Capability
  • 100% avalanche energy tested
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD5C434NT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

40

2.1

N-Channel

Single

±20

4

163

3.2

-

-

1.8

80.6

5400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :