Rectifier, 4 A (2 x 2), 200 V Ultrafast Dual die

Overview

This ultrafast rectifier in the dual flag SO−8 flat lead package offersdesigners a unique degree of versatility and design freedom. The twodevices are electrically independent and can be used separately, ascommon cathode, as common anode or in series as a function of boardlevel layout. The exposed pad design provides low thermal resistance.The clip attach design creates a package with very efficient die size toboard area ratio. While thermal performance is nearly the same as theDPAK package height and board footprint are less than half

  • Excellent Alternative to DPAK in Space−Constrained Automotive Applications
  • Output Rectification in Switching Power Supplies
  • Freewheeling Diode used with Inductive Loads
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • New Package Provides Capability of Inspection and Probe After Board Mounting
  • Low Forward Voltage Drop
  • 175°C Operating Junction Temperature
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These are Pb−Free and Halide−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NRVHP420MFD

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

NRVHP420MFDT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

No

Ultrafast

4

30

200

1.1

40

5.0E-4

5.15 x 6.15 x 1.00

$0.4059

More Details

NRVHP420MFDT3G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

No

Ultrafast

4

30

200

1.1

40

5.0E-4

5.15 x 6.15 x 1.00

$0.4059

More Details

NRVHP420MFDWFT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

No

Ultrafast

4

30

200

1.1

40

5.0E-4

Price N/A

More Details

NRVHP420MFDWFT3G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

No

Ultrafast

4

30

200

1.1

40

5.0E-4

5.15 x 6.15 x 1.00

$0.3805

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.