Power MOSFET -500V -2A 6 Ohm Single P-Channel D2PAK

Favorite

Overview

P-Channel Enhancement-Mode Silicon Gate

The D2PAK package has the capability of housing a larger die than any existing surface mount package which allows it to be used in applications that require the use of surface mount components with higher power and lower RDS(on) capabilities. This high voltage MOSFET uses an advanced termination scheme to provide enhanced voltage-blocking capability without degrading performance over time. In addition, this advanced MOSFET is designed to withstand high energy in the avalanche and commutation modes. The new energy efficient design also offers a drain-to-source diode with a fast recovery time. Designed for high voltage, high speed switching applications in power supplies, converters and PWM motor controls, these devices are particularly well suited for bridge circuits where diode speed and commutating safe operating areas are critical and offer additional safety margin against unexpected voltage transients.

  • Robust High Voltage Termination
  • Avalanche Energy Specified
  • Source-to-Drain Diode Recovery Time Comparable to a Discrete Fast Recovery Diode
  • Diode is Characterized for Use in Bridge Circuits
  • IDSS and VDS(on) Specified at Elevated Temperature
  • Short Heatsink Tab Manufactured Not Sheared
  • Specially Designed Leadframe for Maximum Power Dissipation
  • Pb-Free Package is Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MTB2P50ET4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

500

6000

P-Channel

Single

20

4

2

2.5

-

-

-

19

845

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :