8 Input, 6 Output Video Switch Matrix with Output Drivers

Last Shipments

Overview

The FMS6502 provides eight inputs that can be routed to any of six outputs. Each input can be routed to one or more outputs, but only one input may be routed to any output. Each input supports an integrated clamp option to set the output sync tip level of video with sync to ~300 mV. Alternatively, the input may be internally biased to center output signals without sync (Chroma, Pb, Pr) at ~1.25 V. All outputs are designed to drive a 150 Ω DC-coupled load. Each output can be programmed to provide either 0dB or 6dB of signal gain. Input-to-output routing and input bias mode functions are controlled via an I2C™-compatible digital interface.

  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console
  • 8 x 6 Crosspoint Switch Matrix
  • Supports SD, PS, and HD 1080i / 1080p Video
  • Input Clamp and Bias Circuitry
  • Doubly Terminated 75 Ω Cable Drivers
  • Programmable 0dB or 6dB Gain
  • AC- or DC-Coupled Inputs
  • AC- or DC-Coupled Outputs
  • One-to-One or One-to-Many Input-to-Output Switching
  • I2C™-Compatible Digital Interface, Standard Mode
  • 3.3 V or 5 V Single Supply Operation

Tools and Resources

Product services, tools and other useful resources related to FMS6502

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6502MTC24X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

No

HD

PS

SD

8

No

3.135

5.25

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.