Power MOSFET, N-Channel, QFET®, 500 V, 9 A, 800 mΩ, TO-220

Favorite

Overview

These N-Channel enhancement mode power field effect transistors are produced using ON Semiconductors proprietary, planar stripe, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for highefficiency switched mode power supplies, active power factor correction, electronic lamp ballasts based on half bridge topology.

  • LED TV
  • LCD TV
  • EMS
  • Distribution
  • Desktop PC
  • DC-DC Merchant Power Supply
  • Consumer Appliances
  • AC-DC Merchant Power Supply - Wired Communications
  • 9 A, 500 V, RDS(on) = 800 mΩ (Max.) @ VGS = 10 V, ID = 4.5 A
  • Low Gate Charge (Typ. 28 nC)
  • Low Crss (Typ. 24 pF)
  • 100% Avalanche Tested

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQP9N50C

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

500

800

N-Channel

Single

±30

30

9

135

-

-

-

28

790

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :