FDY100PZ: P-Channel (- 2.5V) Specified PowerTrench® MOSFET -20V, -0.35A, 1.2Ω

Datasheet: Single P-Channel (- 2.5V) Specified PowerTrench MOSFET
Rev. 1 (207kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
This Single P-Channel MOSFET has been designed using an advanced Power Trench process to optimize the RDS(ON) @ VGS = -2.5v.
Features
 
  • -350 mA, -20 V
  • RDS(ON) = 1.2 W @ VGS = – 4.5 V
  • RDS(ON) = 1.6 W @ VGS = – 2.5 V
  • ESD protection diode (note 3)
  • RoHS Compliant
Applications
  • This product is general usage and suitable for many different applications.
  • Li-Ion Battery Pack
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FDY100PZ Active
Pb-free
Halide free
FDY100PZ SOT-523FL 419BG 1 260 Tape and Reel 3000 $0.124
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
FDY100PZ  
 $0.124 
Pb
H
 Active   
P-Channel
Single
-20
8
-1.5
-0.35
0.625
1600
1200
-
1
2.2
1
100
SOT-523FL
Case Outlines
419BG   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.