P-Channel Logic Level Power Trench® MOSFET -40V, -50A, 13.5mΩ

Favorite

Overview

P-Channel Logic Level Power Trench® MOSFET -40V, -50A, 13.5mΩ

  • Reverse Battery Protection
  • Switching Power Supplies (High Side Load Switch)
  • Load Switch - ECU, Chassis, Body
  • Advanced Driver Assist System
  • Motor Control (Fans, Seats, Wipers)
  • Low RDS(on)
  • Low QG(tot)and Capacitance
  • Small Footprint
  • UIS Capability
  • Wettable flanks for automatic optical inspection
  • RoHS Compliant
  • Qualified to AEC Q101 and PPAP capable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDWS9510L-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

N

-40

13.5

P-Channel

Single

±16

-3

-50

75

~NA~

23

~NA~

28

2320

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :