Power MOSFET, N-Channel, UniFETTM II, 600 V, 4 A, 2 Ω, IPAK

Favorite

Overview

UniFET II MOSFET is ON Semiconductor’s high voltageMOSFET family based on advanced planar stripe and DMOStechnology. This advanced MOSFET family has the smallest on−stateresistance among the planar MOSFET, and also provides superiorswitching performance and higher avalanche energy strength. Inaddition, internal gate−source ESD diode allows UniFET II MOSFETto withstand over 2 kV HBM surge stress. This device family issuitable for switching power converter applications such as powerfactor correction (PFC), flat panel display (FPD) TV power, ATX andelectronic lamp ballasts.

  • LCD / LED TV
  • Lighting
  • Charger / Adapter
  • RDS(on) = 1.65 Ω (Typ.) @ VGS = 10 V, ID = 2 A
  • Low Gate Charge (Typ. 10 nC)
  • Low Crss (Typ. 5 pF)
  • 100% Avalanche Tested
  • Improved dv/dt Capability
  • ESD Improved Capability
  • These Devices are Pb−Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDU5N60NZTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

5040

N

600

2000

N-Channel

Single

25

5

4

83

-

-

-

10

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :