Power MOSFET, N-Channel, UniFETTM, Ultra FRFETTM, 600 V, 6.5 A, 1.35 Ω, TO-220F

Favorite

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. UniFET Ultra FRFETTM MOSFET has much superior body diode reverse recovery performance. Its trr is less than 50nsec and the reverse dv/dt immunity is 20V/nsec while normal planar MOSFETs have over 200nsec and 4.5V/nsec respectively. Therefore UniFET Ultra FRFET MOSFET can remove additional component and improve system reliability in certain applications that require performance improvement of the MOSFET’s body diode. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.
  • LCD / LED / PDP TV
  • Lighting
  • Uninterruptible Power Supplies
  • AC-DC Power Supplies
  • RDS(on) = 1.15Ω ( Typ.)@ VGS = 10V, ID = 3.25A
  • Low gate charge ( Typ. 20nC)
  • Low Crss ( Typ. 10pF)
  • 100% avalanche tested
  • Improved dv/dt capability
  • RoHS compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDPF8N60ZUT

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

600

1350

N-Channel

Single

±30

5

6.5

34.5

-

-

-

20

950

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :