Power MOSFET, N-Channel, UniFETTM II, FRFET®, 500 V, 7 A, 1 Ω, TO-220F

Favorite

Overview

UniFETTM II MOSFET is a high voltage MOSFET family based on advanced planar stripe and DMOS technology. This advanced MOSFET family has the smallest on-state resistance among the planar MOSFET, and also provides superior switching performance and higher avalanche energy strength. In addition, internal gate-source ESD diode allows UniFET II MOSFET to withstand over 2kV HBM surge stress. The body diode’s reverse recovery performance of UniFET II FRFET® MOSFET has been enhanced by lifetime control. Its trr is less than 100nsec and the reverse dv/dt immunity is 15V/ns while normal planar MOSFETs have over 200nsec and 4.5V/nsec respectively. Therefore, it can remove additional component and improve system reliability in certain applications in which the performance of MOSFET’s body diode is significant. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.
  • LCD / LED / PDP TV
  • Lighting
  • Uninterruptible Power Supplies
  • AC-DC Power Supplies
  • RDS(on) = 850mΩ ( Typ.)@ VGS = 10V, ID = 3.25A
  • Low gate charge ( Typ. 14nC)
  • Low Crss ( Typ. 5pF)
  • 100% avalanche tested
  • Improved dv/dt capability
  • ESD improved capability
  • RoHS compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDPF8N50NZF

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

500

1000

N-Channel

Single

±25

5

7

40

-

-

-

14

565

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :