N-Channel PowerTrench® MOSFET 100V, 12A, 68mΩ

Favorite

Overview

This N-Channel MOSFET is produced using a PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • Consumer Appliances
  • LCD / LED / PDP TV
  • Synchronous Rectification
  • Uninterruptible Power Supplies
  • Micro Solar Inverters
  • RDS(on) = 54mΩ ( Typ.) @ VGS = 10V, ID = 6A
  • Fast Switching Speed
  • Low Gate Charge
  • High Performance Trench Technology for Extremely Low RDS(on)
  • High Power and Current Handling Capability
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDPF680N10T

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

100

68

N-Channel

Single

±20

4.5

12

24

-

-

-

13

750

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :