Power MOSFET, N-Channel, UniFETTM, 250 V, 33 A, 94 mΩ, TO-220F

Favorite

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • PDP TV
  • Lighting
  • Uninterruptible Power Supplies
  • AC-DC Power Supplies
  • RDS(on) = 94mΩ ( Max.)@ VGS = 10V, ID = 16.5A
  • Low gate charge ( Typ. 36.8nC)
  • Low Crss ( Typ. 39pF)
  • 100% avalanche tested

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

FDPF33N25TRDTU

Last Shipments

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

N-Channel

Single

250

5

5

33

37

-

-

94

-

36.8

1640

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :