PowerTrench® Power Clip Asymmetric Dual N-Channel MOSFET, 30 V

Favorite

Overview

This device includes two specialized N-Channel MOSFETs in a dual package. The switch node has been internally connected to enable easy placement and routing of synchronous buck converters. The control MOSFET (Q1) and synchronous SyncFET (Q2) have been designed to provide optimal power efficiency.

  • Computing
  • Networking
  • Point of Load
  • VGA Cards
  • Telecom Power Supplies
  • Servers
  • Q1: Max RDS(on) = 3.25 mOhm at Vgs = 10V
  • Q1: Max RDS(on) = 4.0 mOhm at Vgs = 4.5V
  • Q2: Max RDS(on) = 0.97 mOhm at Vgs = 10V
  • Q2: Max RDS(on) = 1.25 mOhm at Vgs = 4.5V
  • Low Inductance Packaging Shortens Rise/Fall Times, Resulting in Lower Switching Losses
  • MOSFET Integration Enables Optimum Layout for Lower Circuit Inductance and Reduced Switch Node Ringing

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS1D2N03DSD

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

30

Q1: 3.25 Q2: 0.97

N-Channel

Dual

16

Q1: 2.5 Q2: 3.0

Q1: 70 Q2: 164

Q1: 26 Q2: 42

-

Q1: 4.0 Q2: 1.25

Q1: 11 Q2: 39

Q1: 23 Q2: 84

Q1: 1410 Q2: 4860

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :