P-Channel PowerTrench® MOSFET, -35V, -21A, 18mΩ

Favorite

Overview

P-Channel PowerTrench® MOSFET, -35V, -21A, 18mΩ

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Typ rDS(on) = 9.7mΩ at VGS = -10V, ID = -14A
  • Typ rDS(on) = 14.4mΩat VGS = -4.5V, ID = -11A
  • Typ Qg(10) = 45nC at VGS = -10V
  • High performance trench technology for extremely low rDS(on)
  • Qualified to AEC Q101
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD6637-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

-35

9.7

P-Channel

Single

25

-3

-21

68

-

14.4

11

45

2370

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :