Dual N-Channel PowerTrench® MOSFET, 30V, 4.6A, 31mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process. This process has been optimized for rDS(on), switching performance and ruggedness.

  • Max rDS(on) = 31 mΩ at VGS = 10 V, ID = 4.6 A
  • Max rDS(on) = 38 mΩ at VGS = 4.5 V, ID = 4.2 A
  • High Performance Trench® Technology for Extremely Low rDS(on)
  • Fast Switching Speed
  • 100% UIL Tested
  • Typical CDM ESD protection level > 2.0 kV ( Note 5)
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDC30N20DZ

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

N

30

31

N-Channel

Single

20

3

4.6

0.96

-

38

14

2.7

356

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :