N-Channel PowerTrench® MOSFET, 40V, 50A, 8.5mΩ

Favorite

Overview

This N-Channel MOSFET has been produced using a proprietary PowerTrench® technology to deliver low RDS(on) and optimized BVDSS capability to offer superior performance benefit in the application.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 8.5mΩ at VGS = 10V, ID = 14A
  • Max rDS(on) = 11mΩ at VGS = 4.5V, ID = 11A
  • Fast Switching
  • RoHS compliant

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

FDB8447L

Last Shipments

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

N-Channel

Single

40

±20

3

50

60

-

11

11

-

37

1970

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :