Power MOSFET, N-Channel, UniFETTM, 500 V, 24 A, 190 mΩ, TO-3P

Favorite

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.
  • RDS(on) = 160mΩ ( Typ.)@ VGS = 10V, ID = 12A
  • Low gate charge ( Typ. 65nC)
  • Low Crss ( Typ. 35pF)
  • 100% avalanche tested
  • RoHS compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDA24N50

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

500

190

N-Channel

Single

±30

5

24

270

-

-

-

65

3120

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :