Power MOSFET, N-Channel, SUPREMOS®, FAST, 600 V, 9 A, 385 mΩ, TO-220F

Favorite

Overview

The SupreMOS® MOSFET is the next generation of high voltage super-junction (SJ) technology employing a deep trench filling process that differentiates it from the conventional SJ MOSFETs. This advanced technology and precise process control provides lowest Rsp on-resistance, superior switching performance and ruggedness. SupreMOS MOSFET is suitable for high frequency switching power converter applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.

  • This product is general usage and suitable for many different applications.
  • RDS(on) = 330mΩ ( Typ.) @ VGS = 10V, ID = 4.5A
  • Ultra low gate charge ( Typ. Qg = 22nC )
  • Low effective output capacitance ( Typ. Coss.eff = 106pF )
  • 100% avalanche tested
  • RoHS compliant

Search

Close Search

Products:

2

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

FCPF9N60NT

Last Shipments

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

N-Channel

Single

600

±30

4

9

29.8

-

-

385

-

22

930

Price N/A

More Details

FCPF9N60NTYDTU

Last Shipments

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

N-Channel

Single

600

±30

4

9

29.8

-

-

385

-

22

930

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :