Dual N-Channel Power MOSFET for 3-Cells Lithium-ion Battery Protection, 30 V, 30 A, 2.6 mΩ

Favorite

Overview

This N-Channel Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and ultra low on resistance. This device is suitable for applications of DRONE or NOTEBOOK PC.

  • 3-Cells Lithium-ion Battery Charging and Discharging Switch
  • Drone
  • Notebook PC
  • Ultra Low On-Resistance
  • Low Gate Charge
  • RoHS compliance
  • High Speed Switching
  • Common-Drain type

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

EFC4C002NLTDG

Active

Pb

A

H

P

WLCSP-8

NA

0

REEL

5000

N

N-Channel

Dual Common Drain

30

20

2.2

30

2.6

-

Q1=Q2=5.1

Q1=Q2=2.6

21.7

45

6200

$2.2511

More Details

Show More

1-25 of 25

Products per page

Jump to :