Dual N-Channel Power MOSFET for 1-2 Cells Lithium-ion Battery Protection, 24V, 6A, 45mΩ

Favorite

Overview

This Power MOSFET features a low on-state resistance. This device is suitable for applications such as power switches of portable machines. Best suited for 1-2 cells lithium-ion battery applications.

  • 1-2 Cells Lithium-ion Battery Charging and Discharging Switch
  • 1-2 Cells Lithium-ion Battery Devices
  • 2.5 V drive
  • Common-Drain type
  • ESD Diode-Protected Gate
  • RoHS compliance

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

EFC4612R-S-TR

Lifetime

Pb

A

H

P

WLCSP-4

1

260

REEL

5000

N

N-Channel

Dual Common Drain

24

12

1.3

6

1.6

Q1=Q2=72

Q1=Q2=45

-

29

7

-

$0.1207

More Details

Show More

1-25 of 25

Products per page

Jump to :