feedback
Rate this webpage
Need
Support?

NCV7342: CAN Transceiver, High Speed, Low Power

Datasheet: High Speed Low Power CAN Transceiver
Rev. 4 (130kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV7342 CAN transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus and may be used in both 12 V and 24 V systems. The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller.
The NCV7342 is an addition to the CAN high-speed transceiver family complementing NCV734x stand-alone CAN transceivers and previous generations such as AMIS42665, AMIS3066x, etc.
Due to the wide common-mode voltage range of the receiver inputs and other design features, the NCV7342 is able to reach outstanding levels of electromagnetic susceptibility (EMS). Similarly, extremly low electromagnetic emission (EME) is achieved by the excellent matching of the output signals.
Features
 
  • Compatible with the ISO 11898-2, ISO 11898-5 Standards
  • High Speed (up to 1 Mbps)
  • VIO Pin on NCV7342-3 Version Allowing Direct Interfacing with 3 V to 5 V Microcontrollers
  • VSPLIT Pin on NCV7342-0 Version for Bus Common Mode Stabilization
  • Very Low Current Consumption in Standby Mode with Wake-up via the Bus
  • Excellent EMS Level Over Full Frequency Range. Very Low EME. Low EME also without CM Choke.
  • Bus Pins Protected Against >15 kV System ESD Pulses
  • Transmit Data (TxD) Dominant Time-out Function
  • Bus Dominant Time-out function in Standby Mode
  • Under All Supply Condition the Chip Behaves Predictably
  • No Disturbance of the Bus Lines with an Unpowered Node
  • Thermal Protection
  • Bus Pins Protected Against Transients in an Automotive Environment
  • Bus Pins Short Circuit Proof to Supply Voltage and Ground
  • AEC-Q100 Qualified
Applications
  • Automotive
  • Industrial Networks
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (3)
Package Drawings (2)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
CAN-GEVB Active
Pb-free
CAN (Controller Area Network) Driver Shield Evaluation Board
Availability & Samples
Specifications
Application Diagram
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV7342D10R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7342, with Standby and VSPLIT pin SOIC-8 751AZ 2 260 Tape and Reel 3000 Contact Sales Office
NCV7342D13R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7342, with Standby and VIO pin SOIC-8 751AZ 2 260 Tape and Reel 3000 Contact Sales Office
NCV7342MW3R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7342, with Standby and VIO pin DFN-8 506DG 1 260 Tape and Reel 3000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19) : >1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Data Transmission Standard
Data Rate
Number of Drivers
Number of Receivers
VCC Min (V)
VCC Max (V)
tPLH Max (µs)
IO Max (µA)
IIH Max (mA)
Package Type
NCV7342D10R2G  
Pb
A
H
P
 Active   
CAN
1 Mb/s
1
1
4.5
5.5
SOIC-8
NCV7342D13R2G  
Pb
A
H
P
 Active   
CAN
1 Mb/s
1
1
4.5
5.5
SOIC-8
NCV7342MW3R2G  
Pb
A
H
P
 Active   
DFN-8
Case Outlines
751AZ    506DG   
NCV7342: CAN Transceiver, High Speed, Low Power
Previously Viewed Products
Clear List

Associated Products
Do you need a device with:

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.