LCD Drivers
The portfolio of LCD Drivers from ON Semiconductor includes a variety of general-purpose LCD display drivers. Built-in oscillator circuits make it is possible to reduce external resistor and capacitor for oscillation. Through use of microcontrollers, they can drive LCDs with up to 730 segments. Applications include LCD panels for cars and home general-purpose displays, such as car audio, and home air conditioning (HVAC). The portfolio also includes AEC-Q101 Qualified and PPAP Capable options specifically engineered and qualified for automotive industry applications.