LC823450 is an ultra-low power, 32-bit, 192 kHz high-resolution audio-capable signal processing system-on-chip (SoC). It consists of dual ARM Cortex-M3, 32-bit DSP (LPDSP32) core, hard wired MP3 encoder/decoder, and integrated SRAM. It is also equipped with analog peripheral functionality, such as PLLs, class-D stereo HP amplifier, 6-band equalizer and ADCs/DACs.
Our proprietary LPDSP32 supports Noise/Echo cancellation, and playback speed control capability for MP3, WMA, AAC and PCM with VBR. With fine-tuned power management and dedicated hard wired audio blocks, LC823450 provides a significantly longer battery life without compromising audio quality, for voice recorders and wearable audio applications.
Features |
|
Benefits |
|
| |
| |
|
-
ARM® Cortex®-M3 Dual Core
|
|
-
Dual Core and DSP enables parallel processing.
|
-
I2S I/F with 16/24/32-bit, MAX 192 kHz (2-ch x 2) audio functions with 16/24/32-bit, MAX 192 kHz
|
|
-
High-Resolution Audio processing capability with 32-bit 192 kHz
|
-
Various original DSP codes for audio processing: MP3 codec, FLAC codec, Noise Cancel, Variable speed playback, etc.
|
|
-
Possible to reduce DSP codes development cost.
Several DSP codes are available with no additional fee such as Noise cancel, Variable speed playback, etc.
|
-
Internal SRAM (1656K byte) for ARM® Cortex®-M3 Dual Core and original DSP
|
|
-
Large scale program can be implemented by large capacity memory.
|
-
Hard wired audio functions:
- MP3 encoder and decoder
- EQ (6-band equalizer)
- ASRC (Asynchronous Sample Rate Converter)
|
|
-
Low power audio processing by hard wired audio functions
(Reference: 4 mA @128K bps, 44.1 kHz MP3 hardware playback)
|
-
Integrated analog functions:
- low-power Class D HP amplifier
- System PLL
- dedicated audio PLL, ADC
|
|
-
PCB space and cost is reduced by Integrated analog functions.
|
-
Various interfaces:
- USB2.0 HS device / host (not OTG)
- eMMC
- SD card
- SPI, I2C
|
|
-
Various functions (SBC/AAC codec with the DSP, UART, ASRC) contribute to Bluetooth®audio.
|
-
Oscillation controller to dynamically switch clock frequency
|
|
-
Switching clock frequency by oscillation controller reduces unnecessary power consumption.
|
-
ARM® Cortex®-M3 Dual Core and original DSP clock max frequency:
- 160 MHz @1.2 V
- 100 MHz @1.0 V
|
|
-
High processing capability with higher clock frequency.
|
-
32-bit fixed point, dual-MAC original DSP optimized for audio processing
|
|
|
-
Cortex®-M3 Single Core power consumption: 0.11 mW/MHz @1.0 V
|
|
|