feedback
Rate this webpage
Need
Support?

LM224: Operational Amplifier, Single Supply, Quad

Datasheet: Operational Amplifiers, Single Supply, Quad
Rev. 29 (138kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The LM224 is a low-cost, quad op-amp with true differential inputs. This device has several distinct advantages over standard operational amplifier types in single supply applications. The quad amplifier can operate at supply voltages as low as 3.0 V or as high as 32 V with quiescent currents about one-fifth of those associated with the MC1741 (on a per amplifier basis). The common mode input range includes the negative supply, thereby eliminating the necessity for external biasing components in many applications. The output voltage range also includes the negative power supply voltage.
Features
 
  • Short Circuited Protected Outputs
  • True Differential Input Stage
  • Single Supply Operation: 3.0 V to 32 V (LM224, LM324, LM324A)
  • Low Input Bias Currents: 100 nA Maximum (LM324A)
  • Four Amplifiers Per Package
  • Internally Compensated
  • Common Mode Range Extends to Negative Supply
  • Industry Standard Pinouts
  • ESD Clamps on the Inputs Increase Ruggedness without Affecting Device Operation
  • Pb-Free Packages are Available*
Technical Documentation & Design Resources
Simulation Models (2) Package Drawings (3)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LM224DG Last Shipments
Pb-free
Halide free
LM224 SOIC-14 751A-03 1 260 Tube 55  
LM224DR2G Active
Pb-free
Halide free
LM224 SOIC-14 751A-03 1 260 Tape and Reel 2500 $0.1187
LM224DTBG Obsolete
Pb-free
Halide free
LM224 TSSOP-14 948G-01 1 260 Tube 96  
LM224DTBR2G Active
Pb-free
Halide free
LM224 TSSOP-14 948G-01 1 260 Tape and Reel 2500 $0.1685
LM224NG Last Shipments
Pb-free
Halide free
LM224 PDIP-14 646-06 NA Tube 25  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >50K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
ON Semiconductor   (2020-09-02 00:00) : 9,625

Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
LM224DR2G  
 $0.1187 
Pb
H
 Active   
No
4
3
32
0.35
5
1
0.6
40
7
-
-90000
85
Bipolar
-25 to 85
SOIC-14
LM224DTBR2G  
 $0.1685 
Pb
H
 Active   
No
4
3
32
0.35
5
1
0.6
40
7
-
-90000
85
Bipolar
-25 to 85
TSSOP-14
Case Outlines
948G-01    751A-03    646-06   
Packages
LM224: Operational Amplifier, Single Supply, Quad
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.