feedback
Rate this webpage
Need
Support?

LA74309FA: Microphone Amplifier

Datasheet: Microphone Amplifier
Rev. 0 (90.0kB)
Product Overview
»View Material Composition
» Product Change Notification
LA74309FA is a microphone amplifier for digital still cameras that have mono audio recording. The analog signal processing for the recording of the digital still camera or other equipment can be easily composed, because the MIC power supply and the ALC circuit are built-in. Moreover, the regulator is built-in, therefore external regulator is unnecessary.
Features
 
  • Microphone (MIC) amplifier (+20dB)
  • MIC power supply with built-in pull-up resistor
  • Automatic level control (ALC) amplifier (output level = -1dBV = 2.5 Vpp)
  • 3rd order LPF (fc = 11 kHz)
  • 3 V regulator (At the time of VCC = 3.3 V, internal supply voltage: VCCA = 3.0 V)
  • Standby control (ICC 10 µA)
Applications
  • Digital still cameras
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LA74309FA-BH Last Shipments
Pb-free
Halide free
LA74309FA Micro10 846B 1 260 Tape and Reel 4000  
Market Leadtime (weeks) : Contact Factory
Case Outlines
846B   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.