QT7810X: RF Transceiver, 8x8, 5 GHz, WiFi 6

Request
Datasheet
Product Overview
View Material Composition
Product Change Notification
The QT7810X is a 5 GHz RF Transceiver chip that supports 802.11ax/ac/n/a 8x8 MIMO for best in class performance. Coupled with baseband processors from QSR10GU-AX family, QT7810X offers the world’s fastest and highest performance WiFi solution. QT7810X is the best choice for service providers deploying their next generation WiFi access points and gateways. This allows enhanced performance and reliability for the delivery of mission critical services over WiFi.
Features   Benefits
     
  • 8Tx/8Rx Chains to Support True 8x8 MIMO System
 
  • Best in class performance
  • 5 GHz Operation Mode
 
  • RF chip that supports WiFi 6
  • Supports 20/40/80/160 MHz Bandwidth in 5 GHz System
   
  • IEEE 802.11ax/ac/n/a Compliant
   
Applications   End Products
  • DBDC Gateway
  • Access Point
  • Repeater
 
  • WiFi Router
  • Mesh Repeater
  • WiFi Extender
Technical Documentation & Design Resources
Package Drawings (1) Videos (2)
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
QT7810X Active
Pb-free
Halide free
QT7810X FCBGA-225 489BJ 3 260 Tray JEDEC 1840 Contact Sales Office
Market Leadtime (weeks) : 13 to 16

Product
Description
Pricing ($/Unit)
Compliance
Status
Wi-Fi Standard
MIMO
Band Support (GHz)
Application
Chipset
Package Type
QT7810X  
Pb
H
 Active   
WiFi 6
8x8
5
DBDC Gateway, AP, Repeater
QCS-AX-D12
FCBGA-225
Case Outlines
489BJ   
Application
Diagram - Block
Previously Viewed Products
Clear List

Featured Video
Smart Home Hubs and Gateways | 2019 Technology Seminar - IoT
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.