feedback
Rate this webpage
Need
Support?

MM74HCT14: Hex Inverting Schmitt Trigger

Datasheet: Hex Inverting Schmitt Trigger
Rev. A (357kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The MM74HCT14 utilizes advanced silicon-gate CMOS technology to achieve the low power dissipation and high noise immunity of standard CMOS, as well as the capability to drive 10 LS-TTL loads. The 74HCT logic family is functionally and pinout-compatible with the standard 74LS logic family. Inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.
Features
 
  • Typical Propagation Delay: 13ns
  • Wide Power Supply Range: 4.5V-5.5V
  • Low Quiescent Current: 10µA Maximum
  • Low Input Current: 1µA Maximum
  • Fanout of 10 LS-TTL Loads
  • Typical Hysteresis Voltage: 0.6V at VCC = 4.5V
  • TTL, LS Pin-out and Input Threshold Compatible
Applications
  • This product is general usage and suitable for many different applications.
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MM74HCT14M Active
Pb-free
Halide free
MM74HCT14 SOIC-14 751A-03 1 260 Tube 55 $0.18
MM74HCT14MTC Active
Pb-free
Halide free
MM74HCT14 TSSOP-14 WB 948G 1 260 Tube 2350 $0.134
MM74HCT14MTCX Active
Pb-free
Halide free
MM74HCT14 TSSOP-14 WB 948G 1 260 Tape and Reel 2500 $0.1276
MM74HCT14MX Active
Pb-free
Halide free
MM74HCT14 SOIC-14 751EF 1 260 Tape and Reel 2500 $0.2211
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 4,700
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 50,000
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Channels
VCC Min (V)
VCC Max (V)
tpd Max (ns)
IO Max (mA)
Package Type
MM74HCT14M  
 $0.18 
Pb
H
 Active   
Inverter
6
4.5
5.5
null
null
SOIC-14
MM74HCT14MTC  
 $0.134 
Pb
H
 Active   
Inverter
6
4.5
5.5
null
null
TSSOP-14 WB
MM74HCT14MTCX  
 $0.1276 
Pb
H
 Active   
Inverter
6
4.5
5.5
null
null
TSSOP-14 WB
MM74HCT14MX  
 $0.2211 
Pb
H
 Active   
Inverter
6
4.5
5.5
null
null
SOIC-14
Case Outlines
751A-03    948G    751EF   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.