FXL6408: Fully Configurable 8-Bit I2C-Controlled GPIO Expander
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The FXL6408 is an 8-bit I2C-controlled GPIO expander. When configured in Input Mode, the FXL6408 monitors the input ports for data transitions and signals the baseband by asserting the /INT pin. The input default values can be programmed independently, allowing customized input detection. All inputs can be configured with pull-up or pull-down resistors to pre-bias the inputs in open-drain or non-driven applications. When configured in Output Mode, the GPIO pins are capable of delivering 6 mA output drive according to the I2C register set. The FXL6408 is designed to allow voltage translation from levels as low as 1.65 V and up to 4.0 V. The FXL6408 features an active LOW RESET input as well as Power-On Reset (POR) circuit and I2C software reset options.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Software (3) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (4) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LIGHTING-POWER-POE-GEVB | Active |
|
Power Over Ethernet (PoE) Power Module (90 Watts), Connected Lighting Platform |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
FXL6408UMX | Active |
|
FXL6408 | UQFN-16 | 523BF | 1 | 260 | Tape and Reel | 5000 | $0.364
|
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
I/O
Cascadable
VCC Min (V)
VCC Max (V)
Interrupt Output
I/O Pullups
LED Blink/PWM
IO Min (mA)
Package Type
Case Outlines
523BF
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.