feedback
Rate this webpage
Need
Support?

LC717A30UJ: Capacitance-Digital-Converter for Electrostatic Capacitive Touch Sensors

Datasheet: Capacitance-Digital-Converter for Electrostatic Capacitive Touch Sensors
Rev. 1 (181kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The LC717A30UJ is a high performance, low cost, and highly usable capacitance converter for electrostatic capacitive touch and proximity sensors. 8 capacitance-sensing input channels ideal for use in any end products that needs an array of switches. The LC717A30J facilitates a short system development time through its automatic calibration function and minimal external components. The detection result (ON/OFF) for each sensor is read out by the serial interface (I2C or SPI).
Features   Benefits
     
  • Detection system: Differential capacitive detection using mutual capacitance
 
  • Superior sensitivity performance - even not only wearing multiple layers of gloves, air gap, or thick materials but also gesture.
  • Sensor input pads: Operates with small to large capacitance sensor input pads
 
  • Reducing cost because of being unnecessary to supplement sensitivity.
  • Input capacitance resolution: Capacitance detection down to femto-Farad level
 
  • Achieving layout freely because of receiving hardly from parasitic capacitance.
  • Measurement time 16 ms for 8 sensors
 
  • High adaptability by internal both noise reduction and correspondence system for environment changing.
  • Minimal external components
 
  • Advantage tolerance for malfunction prevention of water.
  • Selectable interface : I2C or SPI
   
  • Current consumption : 0.8 mA (VDD = 5.5 V)
   
  • Supply voltage : 2.6 to 5.5 V
   
  • AEC-Q100 qualified and PPAP capable
   
Applications   End Products
  • Automotive
  • Consumer
  • Industrial
  • Computing
  • Lighting
 
  • Smart key, Control switches, Car audio and Proximity
  • Home Appliance, White goods and Induction Cooking
  • Security lock
  • PC Peripherals, Audio Visual equipment
  • Remote control switches
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LC717A30UJGEVK Active
Pb-free
Capacitance Touch Sensor Operation Evaluation Boards
Availability & Samples
Specifications
Case Outlines
Application Diagram
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LC717A30UJ-AH Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
LC717A30UJ SSOP-30 565AZ 3 260 Tape and Reel 1000 $1.6
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
Number of Sensing Inputs
Number of Sensing Outputs
Interface Control
Proximity Sensing
VDD Min (V)
VDD Max (V)
IDD Typ (µA)
Package Type
LC717A30UJ-AH  
 $1.6 
Pb
A
H
P
 Active   
8
0
I2C
SPI
Yes
2.6
5.5
800
SSOP-30
Case Outlines
565AZ   
Packages
LC717A30UJ: Capacitance-Digital-Converter for Electrostatic Capacitive Touch Sensors
LC717A30UJ: Capacitance-Digital-Converter for Electrostatic Capacitive Touch Sensors
Previously Viewed Products
Clear List

Featured Video
Ask an Expert: Can a touch / proximity sensor be used to detect gestures?
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.