C-SERIES SIPM: Silicon Photomultiplier Sensors, C-Series (SiPM)
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's C-Series silicon photomultiplier (SiPM) sensors feature industry-leading low dark count rates of 30 kHz/mm2, in combination with exceptional breakdown voltage uniformity of ±250 mV. The high photon detection efficiency (PDE) extends far into the blue part of the spectrum using a high-volume, CMOS process.
C-Series sensors are available in 1 mm, 3 mm and 6 mm sizes and a variety of microcell sizes. They are packaged in a tileable molded lead frame (MLP) package that is compatible with industry standard, lead-free, reflow soldering processes. C-Series also feature a unique fast output for fast timing applications.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (11) | Package Drawings (4) |
White Papers (1) | Videos (4) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action |
---|---|---|---|---|
MICROFC-SMA-10010-GEVB | Active |
|
MicroFC-100100-SMT mounted onto a PCB with three SMA connectors (No active electronics). | |
MICROFC-SMA-10020-GEVB | Active |
|
MicroFC-10020-SMT mounted onto a PCB with three SMA connectors (No active electronics). | |
MICROFC-SMA-10035-GEVB | Active |
|
MicroFC-10035-SMT mounted onto a PCB with three SMA connectors (No active electronics). | |
MICROFC-SMA-30020-GEVB | Active |
|
MicroFC-30020-SMT mounted onto a PCB with three SMA connectors (No active electronics). | |
MICROFC-SMA-30035-GEVB | Active |
|
MicroFC-30035-SMT mounted onto a PCB with three SMA connectors (No active electronics). | |
MICROFC-SMA-30050-GEVB | Active |
|
MicroFC-30050-SMT mounted onto a PCB with three SMA connectors (No active electronics). | |
MICROFC-SMA-60035-GEVB | Active |
|
MicroFC-60035-SMT mounted onto a PCB with three SMA connectors (No active electronics). | |
MICROFC-SMTPA-10010-GEVB | Active |
|
MicroFC-10010-SMT mounted on a pin adapter board | |
MICROFC-SMTPA-10020-GEVB | Active |
|
MicroFC-10020-SMT mounted on a pin adapter board | |
MICROFC-SMTPA-10035-GEVB | Active |
|
MicroFC-10035-SMT mounted on a pin adapter board | |
MICROFC-SMTPA-30020-GEVB | Active |
|
MicroFC-30020-SMT mounted on a pin adapter board | |
MICROFC-SMTPA-30035-GEVB | Active |
|
MicroFC-30035-SMT mounted on a pin adapter board | |
MICROFC-SMTPA-30050-GEVB | Active |
|
MicroFC-30050-SMT mounted on a pin adapter board | |
MICROFC-SMTPA-60035-GEVB | Active |
|
MicroFC-60035-SMT mounted on a pin adapter board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MICROFC-10010-SMT-TR | Active |
|
C-SERIES SIPM, 1 mm, 10 µm, MLP | CWDFN-4 | 512AK | 3 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
MICROFC-10010-SMT-TR1 | Active |
|
C-SERIES SIPM, 1 mm, 10 µm, MLP | CWDFN-4 | 512AK | 4 | 260 | Tape and Reel | 1 | Contact Sales Office
|
||||||||
MICROFC-10020-SMT-TR | Active |
|
C-SERIES SIPM, 1 mm, 20 µm, MLP | CWDFN-4 | 512AK | 3 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
MICROFC-10020-SMT-TR1 | Active |
|
C-SERIES SIPM, 1 mm, 20 µm, MLP | CWDFN-4 | 512AK | 4 | 260 | Tape and Reel | 1 | Contact Sales Office
|
||||||||
MICROFC-10035-SMT-TR | Active |
|
C-SERIES SIPM, 1 mm, 35 µm, MLP | CWDFN-4 | 512AK | 3 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
MICROFC-10035-SMT-TR1 | Active |
|
C-SERIES SIPM, 1 mm, 35 µm, MLP | CWDFN-4 | 512AK | 4 | 260 | Tape and Reel | 1 | Contact Sales Office
|
||||||||
MICROFC-30020-SMT-TR | Active |
|
C-SERIES SIPM, 3 mm, 20 µm, MLP | CWDFN-4 | 512AH | 3 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
MICROFC-30020-SMT-TR1 | Active |
|
C-SERIES SIPM, 3 mm, 20 �m, MLP | CWDFN-4 | 512AH | 4 | 260 | Tape and Reel | 1 | Contact Sales Office
|
||||||||
MICROFC-30035-SMT-TR | Active |
|
C-SERIES SIPM, 3 mm, 35 µm, MLP | CWDFN-4 | 512AF | 3 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
MICROFC-30035-SMT-TR1 | Active |
|
C-SERIES SIPM, 3 mm, 35 µm, MLP | CWDFN-4 | 512AF | 4 | 260 | Tape and Reel | 1 | Contact Sales Office
|
||||||||
MICROFC-30050-SMT-TR | Active |
|
C-SERIES SIPM, 3 mm, 50 µm, MLP | CWDFN-4 | 512AH | 3 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
MICROFC-30050-SMT-TR1 | Active |
|
C-SERIES SIPM, 3 mm, 50 µm, MLP | CWDFN-4 | 512AH | 4 | 260 | Tape and Reel | 1 | Contact Sales Office
|
||||||||
MICROFC-60035-SMT-TR | Active |
|
C-SERIES SIPM, 6 mm, 35 µm, MLP | CWDFN-4 | 512AG | 3 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
MICROFC-60035-SMT-TR1 | Active |
|
C-SERIES SIPM, 6 mm, 35 µm, MLP | CWDFN-4 | 512AG | 4 | 260 | Tape and Reel | 1 | Contact Sales Office
|
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Array Format
Active Area Dimensions
Microcell Size (µm)
Optimized Wavelength (nm)
PDE @ Max Overvoltage (%)
DCR @ Typical Overvoltage (KHz/mm2)
Package Type
MICROFC-10010-SMT-TR
Pb
A
H
P
Active
Single
1 mm x 1 mm
10
420
18
30
CWDFN-4
MICROFC-10010-SMT-TR1
Pb
A
H
P
Active
Single
1 mm x 1 mm
10
420
18
30
CWDFN-4
MICROFC-10020-SMT-TR
Pb
A
H
P
Active
Single
1 mm x 1 mm
20
420
31
30
CWDFN-4
MICROFC-10020-SMT-TR1
Pb
A
H
P
Active
Single
1 mm x 1 mm
20
420
31
30
CWDFN-4
MICROFC-10035-SMT-TR
Pb
A
H
P
Active
Single
1 mm x 1 mm
35
420
41
30
CWDFN-4
MICROFC-10035-SMT-TR1
Pb
A
H
P
Active
Single
1 mm x 1 mm
35
420
41
30
CWDFN-4
MICROFC-30020-SMT-TR
Pb
A
H
P
Active
Single
3 mm x 3 mm
20
420
31
30
CWDFN-4
MICROFC-30020-SMT-TR1
Pb
A
H
P
Active
Single
3 mm x 3 mm
20
420
31
30
CWDFN-4
MICROFC-30035-SMT-TR
Pb
A
H
P
Active
Single
3 mm x 3 mm
35
420
41
30
CWDFN-4
MICROFC-30035-SMT-TR1
Pb
A
H
P
Active
Single
3 mm x 3 mm
35
420
41
30
CWDFN-4
MICROFC-30050-SMT-TR
Pb
A
H
P
Active
Single
3 mm x 3 mm
50
420
47
30
CWDFN-4
MICROFC-30050-SMT-TR1
Pb
A
H
P
Active
Single
3 mm x 3 mm
50
420
47
30
CWDFN-4
MICROFC-60035-SMT-TR
Pb
A
H
P
Active
Single
6 mm x 6 mm
35
420
41
30
CWDFN-4
MICROFC-60035-SMT-TR1
Pb
A
H
P
Active
Single
6 mm x 6 mm
35
420
41
30
CWDFN-4
Associated Products |
Do you need a device with An array of C-series SiPMs?
C-SERIES SIPM ARRAY
|
Support |
Featured Video |
Detecting Low Reflectivity Targets with SiPM LiDAR at Long Range |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.