feedback
Rate this webpage
Need
Support?

J-SERIES SIPM ARRAY: Silicon Photomultiplier Arrays, J-Series (SiPM)

Datasheet: Silicon Photomultiplier (SiPM) High Fill-Factor Arrays
Rev. 6 (5758kB)
Product Overview
»View Material Composition
» Product Change Notification

High Fill-Factor Arrays of J-Series SiPM Sensors:

ON Semiconductor's J-Series silicon photomultiplier (SiPM) sensors have been used to create high fill-factor, scalable arrays. The TSV-packaged sensors are mounted onto PCB boards with minimal dead space. The ArrayJ products are available in a variety of formats and formed of either 3 mm, 4 mm or 6 mm pixels. The back of each ArrayJ has either one or more multi-way connectors or a BGA (ball grid array) that allow access to each pixels standard output, and in some cases, the fast output as well.

Features
 
  • High fill-factor, scalable arrays
  • Variety of formats ranging from 2×2 to 8×8
  • Minimal deadspace, with fill factors of >90%
  • Each array as either a multi-way connector or BGA on the reverse for access to all signals
  • The pixel signals can either be read out individually for imaging applications, or summed by the user to create a large area, single-channel sensor
  • The pixel-level performance is exactly as per that of the individual J-Series sensors
  • Optional evaluation boards are available for easy access to signals
Applications
  • Medical Imaging
  • Hazard & Threat
  • 3D Ranging & Sensing
  • Biophotonics & Sciences
  • High Energy Physics
Technical Documentation & Design Resources
Application Notes (8) Package Drawings (6)
Data Sheets (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ARRAYJ-BOB3-16P-GEVK Active
J-Array 3mm 4x4 BOB
ARRAYJ-BOB3-64P-GEVK Active
J-Array 3mm 8x8 BOB
ARRAYX-BOB6-64S-GEVK Active
C/J-Array 6mm 8x8 Sum BOB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
ARRAYJ-30020-16P-PCB Active
Pb-free
Halide free
J-SERIES SIPM ARRAY, 4 x 4 Array of MicroFJ-30020-TSV pixels on PCB ARRAYJ-300XX-16P-PCB 100DJ 1 260 UNTBX 1 Contact Sales Office
ARRAYJ-30020-64P-PCB Active
Pb-free
Halide free
J-SERIES SIPM ARRAY, 8 x 8 Array of MicroFJ-30020-TSV pixels on PCB ARRAYJ-300XX-64P-PCB 100DK 1 260 UNTBX 1 Contact Sales Office
ARRAYJ-30035-16P-PCB Active
Pb-free
Halide free
J-SERIES SIPM ARRAY, 4 x 4 Array of MicroFJ-30035-TSV pixels on PCB ARRAYJ-300XX-16P-PCB 100DJ 1 260 UNTBX 1 Contact Sales Office
ARRAYJ-30035-64P-PCB Active
Pb-free
Halide free
J-SERIES SIPM ARRAY, 8 x 8 Array of MicroFJ-30035-TSV pixels on PCB ARRAYJ-300XX-64P-PCB 100DK 1 260 UNTBX 1 Contact Sales Office
ARRAYJ-40035-64P-PCB Active
Pb-free
Halide free
J-SERIES SIPM ARRAY, 8 x 8 Array of MicroFJ-40035-TSV pixels on PCB ARRAYJ-400XX-64P-PCB 100DS 1 260 UNTBX 1 Contact Sales Office
ARRAYJ-60035-4P-BGA Active
Pb-free
Halide free
J-SERIES SIPM ARRAY, 2 x 2 Array of MicroFJ-60035-TSV pixels on PCB ARRAYJ-600XX-4P 100DL 1 260 UNTBX 1 Contact Sales Office
ARRAYJ-60035-4P-PCB Active
Pb-free
Halide free
J-SERIES SIPM ARRAY, 2 x 2 Array of MicroFJ-60035-TSV pixels on PCB ARRAYJ-600XX-4P-PCB 100DP 1 260 UNTBX 1 Contact Sales Office
ARRAYJ-60035-64P-PCB Active
Pb-free
Halide free
J-SERIES SIPM ARRAY, 8 x 8 Array of MicroFJ-60035-TSV pixels on PCB ARRAYJ-600XX-64P-PCB 100DM 1 260 UNTBX 1 Contact Sales Office
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Array Format
Active Area Dimensions
Microcell Size (µm)
Optimized Wavelength (nm)
PDE @ Max Overvoltage (%)
DCR @ Typical Overvoltage (KHz/mm2)
Package Type
ARRAYJ-30020-16P-PCB  
Pb
H
 Active   
Array
4 x 4
3 mm x 3 mm
20
420
38
50
ARRAYJ-300XX-16P-PCB
ARRAYJ-30020-64P-PCB  
Pb
H
 Active   
Array
8 x 8
3 mm x 3 mm
20
420
38
50
ARRAYJ-300XX-64P-PCB
ARRAYJ-30035-16P-PCB  
Pb
H
 Active   
Array
4 x 4
3 mm x 3 mm
35
420
50
50
ARRAYJ-300XX-16P-PCB
ARRAYJ-30035-64P-PCB  
Pb
H
 Active   
Array
8 x 8
3 mm x 3 mm
35
420
50
50
ARRAYJ-300XX-64P-PCB
ARRAYJ-40035-64P-PCB  
Pb
H
 Active   
Array
8 x 8
4 mm x 4 mm
35
420
50
50
ARRAYJ-400XX-64P-PCB
ARRAYJ-60035-4P-BGA  
Pb
H
 Active   
Array
2 x 2
6 mm x 6 mm
35
420
50
50
ARRAYJ-600XX-4P
ARRAYJ-60035-4P-PCB  
Pb
H
 Active   
Array
2 x 2
6 mm x 6 mm
35
420
50
50
ARRAYJ-600XX-4P-PCB
ARRAYJ-60035-64P-PCB  
Pb
H
 Active   
Array
8 x 8
6 mm x 6 mm
35
420
50
50
ARRAYJ-600XX-64P-PCB
Case Outlines
100DJ    100DK    100DS    100DL    100DP    100DM   
Previously Viewed Products
Clear List

Associated Products
Do you need a device with A single pixel J-series SiPM? J-SERIES SIPM

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.