PYTHON5000: CMOS Image Sensor, 5.3 MP, Global Shutter
|
|
»View Material Composition
» Product Change Notification |
The high sensitivity 4.8 µm x 4.8 µm pixels support low noise “pipelined” and “triggered” global shutter readout modes. Furthermore the correlated double sampling (CDS) support in global shutter mode results in reduced noise and increased dynamic range.
The sensor has on-chip programmable gain amplifiers and 10-bit A/D converters. The integration time and gain parameters can be reconfigured without any visible image artifact. Optionally the on-chip automatic exposure control loop (AEC) controls these parameters dynamically. The image’s black level is either calibrated automatically or can be adjusted by adding a user programmable offset.
A high level of programmability using a four wire serial peripheral interface enables the user to read out specific regions of interest. Up to 16 regions can be programmed, achieving even higher frame rates. The P1 version of the sensor operates with 8 LVDS lanes, facilitating frame rates up to 100 frames per second in Zero ROT mode. P3 versions operate with 4 LVDS lanes, enabling frame rates up to 45 fps in Zero ROT mode. Each channel runs at 720 Mbps. A separate synchronization channel containing payload information is provided to facilitate the image reconstruction at the receiving end.
The PYTHON 5000 is packaged in a 84-pin LCC package and is available in monochrome, color and extended Near Infrared (NIR) versions both with and without protective tape.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Design & Development Tools (1) | Data Sheets (1) |
Application Notes (6) | Package Drawings (2) |
Reference Manuals (1) | Videos (8) |
Availability & Samples
|
Specifications
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NOIP1FN5000A-QTI | Active |
|
PYTHON5000, LVDS Output, NIR Enhanced, Microlens, LCC package, sealed glass with protective tape (D263) | LCC-84 | 115BC | 3 | 260 | Tray JEDEC | 42 | Contact Sales Office
|
||||||||
NOIP1SE5000A-LTI | Active |
|
PYTHON5000, LVDS Output, Bayer Color, Microlens, LGA package, sealed glass with protective tape (D263) | LBGA-128 | 715AB | 3 | 260 | Tray JEDEC | 42 | Contact Sales Office
|
||||||||
NOIP1SE5000A-QTI | Active |
|
PYTHON5000, LVDS Output, Bayer Color, Microlens, LCC package, sealed glass with protective tape (D263) | LCC-84 | 115BC | 3 | 260 | Tray JEDEC | 42 | Contact Sales Office | ||||||||
NOIP1SN5000A-LTI | Active |
|
PYTHON5000, LVDS Output, Monochrome, Microlens, LGA package, sealed glass with protective tape (D263) | LBGA-128 | 715AB | 3 | 260 | Tray JEDEC | 42 | Contact Sales Office
|
||||||||
NOIP1SN5000A-QTI | Active |
|
PYTHON5000, LVDS Output, Monochrome, Microlens, LCC package, sealed glass with protective tape (D263) | LCC-84 | 115BC | 3 | 260 | Tray JEDEC | 42 | Contact Sales Office | ||||||||
NOIP3SE5000A-QTI | Active |
|
PYTHON5000, LVDS Output, Bayer Color, Microlens, LCC package, sealed glass with protective tape (D263), Low Power | LCC-84 | 115BC | 3 | 260 | Tray JEDEC | 42 | Contact Sales Office
|
||||||||
NOIP3SN5000A-QTI | Active |
|
PYTHON5000, LVDS Output, Monochrome, Microlens, LCC package, sealed glass with protective tape (D263), Low Power | LCC-84 | 115BC | 3 | 260 | Tray JEDEC | 42 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | <100 |
ON Semiconductor (2020-09-02 00:00) | : | 46 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | <100 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.