MT9P401: CMOS Image Sensor, 5 MP, 1/2.5"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
Applications |
---|
|
Technical Documentation & Design Resources
Software (2) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (1) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
MT9P401I12STCH-GEVB | Active |
|
5 MP Sunex DSL945D 1/2.5" iLCC CIS HB |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MT9P401D00C18B-N3001-200 | Obsolete |
|
MT9P401 | NA | MTFRM | 1 | ||||||||||||
MT9P401I12STC-DP | Lifetime |
|
MT9P401 | ILCC-48 | 847AA | 4 | 260 | Tray JEDEC | 2400 |
|
||||||||
MT9P401I12STC-DP1 | Lifetime |
|
MT9P401 | ILCC-48 | 847AA | 4 | 260 | Tray JEDEC | 240 |
|
||||||||
MT9P401I12STC-DR | Lifetime |
|
MT9P401 | ILCC-48 | 847AA | 4 | 260 | Tray JEDEC | 2400 |
|
||||||||
MT9P401I12STC-DR1 | Lifetime |
|
MT9P401 | ILCC-48 | 847AA | 4 | 260 | Tray JEDEC | 240 |
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Case Outlines
847AA
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.